FC1121 - LED displays
RUN LED
LED | Color | Meaning | |
|---|---|---|---|
Run | green | This LED indicates the card's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal or BOOTSTRAP = function for firmware updates of the terminal | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set | ||
single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
Error LED
The ERR LED indicates local errors and application errors. It is either connected to the application controller or to the ESC (optional ESC feature). If it is connected to the ESC, some errors are automatically indicated by the ESC, other error states are detected by the application controller and indicated by writing to the ERR LED override register 0x0139.
The following ERR LED states can be automatically generated by an ESC, without interaction of an application controller. The support of individual error states is ESC specific.
LED | Color | Meaning | ||
|---|---|---|---|---|
Error | red | State | Description | Examples |
off | no error |
| ||
flickering (fast) | SII EEPROM loading error | no SII EEPROM device, SII CRC error | ||
blinking (slow) | invalid hardware configuration | ESC pin sharing violation | ||
single flash | AL status register error indication bit 0x0130[4] is set while device emulation is disabled. | local application controller sets error indication bit NOTE: | ||
double flash | Process data watchdog timeout (edge detected) while device is OPERATIONAL | master is disconnected/not sending process data any more | ||
om | PDI watchdog timeout (edge detected) or build-in self-test error | local application controller failure or self-test failure | ||