Wiring

Type C9900-K921 connection cables are required to connect the EtherCAT devices. The connection cable is a breakout cable with an ix-Industrial® type A plug to 2 x Cat.6 RJ45 socket.

Type C9900-K918 connection cables are required to connect the EtherCAT devices. The connection cable is a cable with an ix-Industrial® type A plug to 1 x Cat.6 RJ45 socket.

Accessories connection cable, ordering information.

Ordering information

Description

C9900-K921

Ix Industrial® type A connection cable, 10-pin plug to 2 x Cat.6 RJ45 socket, 1 m Cat.6 cable, suitable for FC1028

Accessories connection cable, ordering information.

Ordering information

Description

ZK1096-969A-0005

Industrial Ethernet/EtherCAT G/G10 cable, Cat.6A, PUR, 4 x 2 x AWG26, fixed installation, RJ45, coupling, straight, female, 8-pin - ix Industrial® type A, plug, straight, male, 10-pin, 0.5 m

ZK1096-819A-0xxx

Industrial Ethernet/EtherCAT G/G10 cable, Cat.7, PUR, 4 x 2 x AWG26, fixed installation, M12, plug, straight, male, 8-pin, X-coded - ix Industrial® type A 10-pin plug

ZK1096-9191-0xxx

Industrial Ethernet/EtherCAT G/G10 patch cable, Cat.6A, PUR, 4 x 2 x AWG26, fixed installation, RJ45, plug, straight, male, 8-pin - RJ45, plug, straight, male, 8-pin

ZK1096-9191-3xxx

Industrial Ethernet/EtherCAT G/G10 patch cable, Cat.6A, PVC, 4 x 2 x AWG26, fixed installation, RJ45, plug, straight, male, 8-pin - RJ45, plug, straight, male, 8-pin

Wiring 1:Fig.5: C9900-K921 connection cable, dimensions.

The card has a total of eight ix-Industrial® type A interfaces, allowing up to 16 EtherCAT networks to be connected to the eight interfaces.

Wiring 2:Fig.6: Connection example with two type C9900-K921 adapter cables.

The card has a total of eight ix-Industrial® type A interfaces, allowing up to 8 EtherCAT networks to be connected to the eight interfaces.

Wiring 3:Fig.7: Connection example with two adapter cables of type ZK1096-969A-0005.