Test standards for device testing

EMC

Resistance: EN 61000-6-2

Emission: EN 61000-6-4

Resistance to Vibration

EN 60068-2-2 Vibration test, Amplitude 2 g (Standard 1 g)

EN 60068-2-27 Shock Test, Shock count 1000 (Standard 2)