Power cables
Ordering data
Order designation | Power lead | Screw-in | Contacts | Cross- | Length |
---|---|---|---|---|---|
ZK2020-3200-0020 | Straight socket, open end | M8 | 4-pin | 0.34 mm2 | 2.00 m |
ZK2020-3200-0050 | 5.00 m | ||||
ZK2020-3200-0100 | 10.00 m | ||||
ZK2020-3400-0020 | Angled socket, open end | 2.00 m | |||
ZK2020-3400-0050 | 5.00 m | ||||
ZK2020-3400-0100 | 10.00 m | ||||
ZK2020-3132-0001 | Straight socket, straight socket | 0.15 m | |||
ZK2020-3132-0005 | 0.50 m | ||||
ZK2020-3132-0010 | 1.00 m | ||||
ZK2020-3132-0020 | 2.00 m | ||||
ZK2020-3132-0050 | 5.00 m | ||||
ZK2020-3334-0001 | Angled socket, angled socket | 0.15 m | |||
ZK2020-3334-0005 | 0.50 m | ||||
ZK2020-3334-0010 | 1.00 m | ||||
ZK2020-3334-0020 | 2.00 m | ||||
ZK2020-3334-0050 | 5.00 m |
Further available power cables may be found in the Beckhoff catalog or on our internet pages (http://www.beckhoff.com).
Technical data
Technical data | |
---|---|
Rated voltage according to IEC60 664-1 | 60 VAC / 75 VDC |
Contamination level according to IEC 60 664-1 | 3/2 |
Insulation resistance IEC 60 512-2 | >109W |
Current carrying capacity according to IEC 60512-3 | 4 A |
Volume resistance according to IEC 60512-2 | < 5 mW |
Protection class according to IEC 60529 | IP65/66/67, when screwed together |
Ambient temperature | -30°C to +80°C |