Setting of the address using KS2000 and switch
The setting of the IP address can be done via the KS2000 and the 2 rotary switches.
Only the last Byte will be changed! All the other settings will be read directly from table 100. These values can only be changed with the KS2000 configuration software.
Before power on, the rotary switch x10 has to have a value <> 0xF.
To change the IP address it is necessary to reset the write protection in the KS2000. After the setting a Reset of the box is necessary.
Table 100
Register | High-Byte | Low-Byte |
---|---|---|
0 | IP-Byte 2 | IP-Byte 1 |
1 | not used | IP-Byte 3 |
Default
IP-Byte | Default value (hex) | Default value (dec) |
---|---|---|
1 | 0xAC | 172dec |
2 | 0x10 | 16dec |
3 | 0x11 | 17dec |
4 | (rotary switches) | (0 to 239dec) |
Example
Switch | x16 | x1 | |
multiplicator | 16 | 1 | |
this | Switch position | Chex = 12dec | 4hex |
value | 12dec x 16dec = 192dec | 4dec | |
IP address | 172.16.17.196 |