Technical Data
Technical data | IL230x-B905 |
---|---|
Extension modules (IL....) | max. 120 |
Maximum number of bytes (IL....) | 512Byte In- and 512 Byte Output |
Transmission medium | 4 x 2 twisted pair copper cable; category 3 (10 MBaud), category 5 (100 MBaud) |
Transfer rate | 10/100 MBaud |
Topology | star shaped cabling |
Distance between modules | 100 meters (Hub/Switch to Fieldbus Box) |
Configuration | via KS2000 or via controller |
Protocols | Ethernet/IP |
Power supply | Control voltage: 24VDC (-15%/+20%); load voltage: according to I/O type |
Control voltage current consumption | according to I/O type + current consumption of sensors, max. 0.5 A |
Load voltage current consumption | according to I/O type |
Power supply connection | Feed: 1 x M8 connector 4-pin |
Connection Fieldbus | 1 x M12 d-coded socket (female) |
Electrical isolation | Channels / control voltage: no |
Permissible ambient temperature range during operation | 0°C ... +55°C |
Permissible ambient temperature range during storage | -25°C ... +85°C |
Vibration / shock resistance | according to EN 60068-2-6 / EN 60068-2-27, EN 60068-2-29 |
EMC resistance burst / ESD | according to EN 61000-6-2 (EN 50082) / EN 61000-6-4 (EN 50081) |
Protection class | IP 65/66/67 (according to EN 60529) |
Installation position | variable |
Approvals | CE |
NOTICE | ||
Note Detailed technical data about all available I/O types can be found in the document Signal Types, Installation, Configuration of the I/O modules, that may be found on the Beckhoff CD Products & Solutions or in the internet (http://www.beckhoff.com) under Download/Fieldbus Box. |