DAP (Device Access Point) of the Coupler Box

The device model chosen for PROFINET is the distributed periphery, which is familiar from PROFIBUS DP.

The slots of the modular devices are represented via slots and sub slots.

Slot 0 is designated as device access point (DAP). This is where writing to the module takes place.

The current value of the control bit is returned in the status bits. Also, in bits 8 - 15 an IP-Link counter or the current IP-Link cycle time is displayed, depending on "S" in control bit 6.

Status bits

31 - 24

23 - 16

15 - 8

7

6

5

4

3

2

1

0

IP-Link error argument

IP-Link error code

IP-Link counter or IP-Link cycle timer

-

S

-

-

L2

-

R1

K1

K1:    IP-Link reset was triggered

R1:    Reboot of IL230x-B903 was triggered

L2:    IP-Link stop in the event of Profinet error

Control bits

31 - 24

23 - 16

15 - 8

7

6

5

4

3

2

1

0

-

-

-

-

S

-

-

L2

-

R1

K1

K1:    0 -> 1    trigger IP-Link reset

R1:    Reboot of IL230x-B903 was triggered

L2:    IP-Link stop in the event of PROFINET error

S:    =1            IP-Link cycle time in ms