Address switch settings

Via the address switch you can select between different addressing options and assign the PROFINET name.

Note

The device is PROFINET-compliant if switches x10 and x1 are set to 0xEx or > 0xF1.

All other modes are available as options.

PROFINET name via switch

This is where the name "il230x-b903-xx" is formed. xx corresponds to the switch setting. "il" is must be lower case!

Hex switch
x16

Hex switch
x1

Description

Restart behaviour

Behaviour with factory settings

0x0 - D

0x0 - F

IP address via switch

- PN name from memory
- IP address via switch

- PN name becomes empty string
- IP address via switch
172.16.18.xxx (xxx switch)
SNM 255.255.0.0

0xF

0x0

IP address via DHCP

- PN name from memory
- IP address and SNM via DHCP

- PN name becomes empty string
- IP address and SNM via DHCP

0xF

0x1

IP address via BootP

- PN name from memory
- IP address and SNM via BootP

- PN name becomes empty string
- IP address = 0.0.0.0,
- SNM = 0.0.0.0

0xE

0x0 - F

PN name via switch x1

- PN name via switch*
(il230x-b903-xx, with xx = 0...15)
- IP address from memory

- PN name via switch
- IP address = 0.0.0.0,
- SNM = 0.0.0.0

0xF

0x2 - F

PROFINET-compliant

 PN name from memory

- IP address from memory

- PN name becomes empty string
- IP address = 0.0.0.0,
- SNM = 0.0.0.0

*) The PROFINET name cannot be overwritten by the controller.

Legend

PN - PROFINET
SNM - SubNetMask
DHCP - Dynamic Host Configuration Protocol
DNS - Domain Name Server