Technical data
Technical data | IL230x-B903 |
|---|---|
Extension modules | max. 120 |
Digital peripheral signals | max. 960 inputs and outputs |
Analog peripheral signals | max. 480 inputs and outputs |
Transmission medium | 4 x 2 twisted pair copper cable; category 5 (100 Mbaud) |
Data transfer rate | 100 Mbaud |
Topology | star wiring |
Distance between modules | 100 m (hub/switch to Fieldbus Box) |
Configuration | via KS2000 or via the controller |
Protocols | PROFINET RT (TCP-ADS for access via Ethernet with KS2000 configuration software) |
Power supply | Control voltage: 24VDC (-15%/+20%); load voltage: According to I/O type |
Control voltage current consumption | According to I/O type + current consumption of sensors, max. 0.5 A |
Load voltage current consumption | According to I/O type |
Power supply connection | Feed: 1 x M8 plug, 4-pin |
Fieldbus connection | 1 x M12, d-coded socket |
Electrical isolation | Channels/control voltage: no |
Permissible ambient temperature range during operation | 0°C ... +55°C |
Permissible ambient temperature range during storage | -25°C ... +85°C |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, EN 60068-2-29 |
EMC immunity/emission | Conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP 65/66/67 (conforms to EN 60529) |
Installation position | Variable |
Approvals | CE, UL E172151 |
Note Detailed technical data for all available I/O variants can be found under Signal variants, Installation, I/O module configuration on Products & Solutions CD from Beckhoff or on the Internet (http://www.beckhoff.com) under Download/Fieldbus Box. |