Power cables
Ordering data
|
Order designation |
Power lead |
Screw-in |
Contacts |
Cross- |
Length |
|---|---|---|---|---|---|
|
ZK2020-3200-0020 |
Straight socket, open end |
M8 |
4-pin |
0.34 mm2 |
2.00 m |
|
ZK2020-3200-0050 |
5.00 m | ||||
|
ZK2020-3200-0100 |
10.00 m | ||||
|
ZK2020-3400-0020 |
Angled socket, open end |
2.00 m | |||
|
ZK2020-3400-0050 |
5.00 m | ||||
|
ZK2020-3400-0100 |
10.00 m | ||||
|
ZK2020-3132-0001 |
Straight socket, straight socket |
0.15 m | |||
|
ZK2020-3132-0005 |
0.50 m | ||||
|
ZK2020-3132-0010 |
1.00 m | ||||
|
ZK2020-3132-0020 |
2.00 m | ||||
|
ZK2020-3132-0050 |
5.00 m | ||||
|
ZK2020-3334-0001 |
Angled socket, angled socket |
0.15 m | |||
|
ZK2020-3334-0005 |
0.50 m | ||||
|
ZK2020-3334-0010 |
1.00 m | ||||
|
ZK2020-3334-0020 |
2.00 m | ||||
|
ZK2020-3334-0050 |
5.00 m |
Further available power cables may be found in the Beckhoff catalog or on our internet pages (http://www.beckhoff.com).
Technical data
|
Technical data | |
|---|---|
|
Rated voltage according to IEC60 664-1 |
60 VAC / 75 VDC |
|
Contamination level according to IEC 60 664-1 |
3/2 |
|
Insulation resistance IEC 60 512-2 |
>109W |
|
Current carrying capacity according to IEC 60512-3 |
4 A |
|
Volume resistance according to IEC 60512-2 |
< 5 mW |
|
Protection class according to IEC 60529 |
IP65/66/67, when screwed together |
|
Ambient temperature |
-30°C to +80°C |