General Errors
No data exchange after replacing a bus coupler
You have exchanged the Ethernet Bus Coupler and set the same TCP/IP number, but data is not exchanged.
Every Ethernet device has its own, unique MAC-ID. This number is
saved when connecting to an Ethernet node, and stored in a table.
This table contains the correspondences between the MAC-ID and the
TCP/IP number. You must delete this table. Do this in a DOS window,
by entering the command "arp -d" and the TCP/IP number of
the Bus Coupler.
Example: >arp -d 172.16.17.203<
If the DHCP protocol or the BootP protocol is active it is
necessary to set the MAC-ID of the new coupler in the DHCP server
or BootP server after changing the Bus Coupler.
Communication errors when online *
After a period in the online state (logged in via Ethernet/AMS) the message Communication error - logging out always occurs.
The data traffic through the Ethernet interface is jamming. Remedy:
- Reduce the level of data communication.
- Stop the cyclical data traffic, or lengthen the task time.
- Reduce the number of windows open in the online display.
- Log in via the serial interface.
* only BC9000