Parameterizing via Rotary Switches
By using the rotary switches, the following parameterizations are possible without software changes.
|
Hex switch x10 |
Hex switch x1 |
Meaning |
|---|---|---|
|
0x0 - D |
0x0 - F |
IP address direct via switch |
|
0xF |
0x0 |
IP address via DHCP server |
|
0xF |
0x1 |
IP address via BootP server |
|
0xF |
0x2 |
BootP save address |
|
Hex switch x10 |
Hex switch x1 |
Meaning (Power ON/OFF) |
|
0xF |
0x3 |
Fast ModbusTCP active (only B900, B901) |
|
0xF |
0x4 |
Fast ModbusTCP inactive (only B900, B901) |
|
0xF |
0x5 |
BOOTP / DHCP Server 2.3 (Rockwell) (only B905) |
|
0xF |
0x6 |
reserved |
|
0xF |
0x7 |
reserved |
|
0xF |
0x8 |
reserved |
|
0xF |
0x9 |
reserved |
|
0xF |
0xA |
reserved |
|
0xF |
0xB |
reserved |
|
0xF |
0xC |
deletes AMS NetID table |
|
0xF |
0xD |
sets fieldbus specific default values |
|
0xF |
0xE |
deletes boot project (only for Controller Box IL230x-C900) |
|
0xF |
0xF |
Sets module back to manufacturer settings |
Restoring the manufacturer settings
- Switch of the module.
- Set the rotary switches to 0xFF and switch on the module.
- After setting the default parameter successfully, the LEDs I/O RUN and I/O ERR are flashing simultaneously.
- Now you can switch of the module again, to set the IP address.
Delete the boot project (only for Controller Box IL230x-C900)
- Switch of the module.
- Set the rotary switches to 0xFE and switch on the module.
- After deleting the boot project successfully, the LEDs I/O RUN and I/O ERR are flashing simultanously.
- Now you can switch of the module again, to set the IP address.
Setting the Ethernet parameters
- Switch of the module.
- Set the rotary switches to 0xFD and switch on the module.
- The LEDs I/O RUN and I/O ERR are flashing.
- The default values of table 100 are set.
- Now you can switch of the module again, to set the IP address.