ModbusTCP Process Image
The ModbusTCP process image makes a fundamental distinction between digital and byte-oriented (word-oriented) signals (Bus Terminals). Additionally, a distinction is made between inputs and outputs. The mapping table shows which Bus Terminals belong to which mapping.
At word-oriented access, first the analog and then the digital modules are listed in the address room.
|
Digital inputs |
Digital outputs |
|---|---|
|
Offset 0 ... 4095 |
Offset 0 ... 4095 |
|
Analog/digital inputs |
Analog/digital outputs |
|---|---|
|
Offset 0x000 ... 0x0FF |
Offset 0x800 ... 0x8FF |
This will be clarified by example.
Example
IL2301-B900 (Remark: The IL2301-B900 has got 4 in- and 4 outputs
on the module)
1 x IE1001
1 x IE2001
|
Inputs |
Outputs | ||||
|---|---|---|---|---|---|
|
Modbus function |
Modbus Address/Offset |
Fieldbus Box Module |
Modbus function |
Modbus Address/Offset |
Fieldbus Box Module |
|
3 read |
0x0000 |
4 Bit IL2301 8 Bit IE1001 |
3 read |
0x0800 |
4 Bit IL2301 8 Bit IE2001 |
|
4 read |
0x0000 |
1 read |
0x0000 | ||
|
2 read |
0x0000 - 0x0001 |
5 write |
0x0000-0x000B | ||
|
|
|
|
15 write |
0x0000-0x000B | |
|
|
|
|
6 write |
0x800 | |
|
|
|
|
16 write |
0x800 | |
|
|
|
|
23 write |
0x800 | |