Modbus TCP interface
|
Address |
Description | |||
|---|---|---|---|---|
|
0x0000 |
Process data interface | |||
|
0x0800 |
Process data interface | |||
|
0x1000 |
Read only |
Bus Coupler identification | ||
|
0x100A |
2 byte PLC interface | |||
|
0x100B |
Bus terminal diagnosis | |||
|
0x100C |
Bus Coupler status | |||
|
0x1010 |
Process image length in bits, analog outputs (without PLC variables) | |||
|
0x1011 |
Process image length in bits, analog inputs (without PLC variables) | |||
|
0x1012 |
Process image length in bits, digital outputs | |||
|
0x1013 |
Process image length in bits, digital inputs | |||
|
0x1020 |
Watchdog, current time in [ms] | |||
|
0x110A |
Read/Write |
2 byte PLC interface | ||
|
0x110B |
Bus terminal diagnosis | |||
|
0x1120 |
Watchdog, pre-defined time in [ms] (Default value: 1000) | |||
|
0x1121 |
Watchdog Reset Register | |||
|
0x1122 |
Type of watchdog |
1 |
Telegram watchdog (default) | |
|
0 |
Write telegram watchdog | |||
|
0x1123** |
ModbusTCP mode** |
1 |
Fast Modbus | |
|
0 |
Normal Modbus (default) | |||
|
0x4000* |
Flags area (%MB..)* | |||
* Busterminal Controller BC9xx0 and BX9000
** for BC9x00 with firmware B7 or higher and BK9000 with firmware
B5 or higher andallBK9xxxandBC/BX9xxxnotlisted
Watchdog
The watchdog is active under the factory settings. After the
first write telegram the watchdog timer is initiated, and is
triggered each time a telegram is received from this device. Other
devices have no effect on the watchdog. A second approach, which
represents a more sensitive condition for the watchdog, is for the
watchdog only to be re-triggered after each write telegram. To do
this, write a zero into register 0x1122 (default value
"1").
The watchdog can be deactivated by writing a zero to offset 0x1120.
The watchdog register can only be written if the watchdog is not
active. The data in this register is retained.
Watchdog register
If the watchdog timer on your slave has elapsed it can be reset by writing twice to register 0x1121. The following must be written to the register: 0xBECF 0xAFFE. This can be done either with function 6 or with function 16.
The Bus Coupler's status register
|
Bit |
15 |
14 |
13 |
12 |
11 |
10 |
9 |
8 |
7 |
6 |
5 |
4 |
3 |
2 |
1 |
0 |
|
Name |
FB |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
- |
CNF |
KB |
|
Bit |
Name |
Value |
Description |
|---|---|---|---|
|
15 |
FB |
1bin |
Fieldbus error, watchdog time elapsed |
|
14...2 |
- |
- |
reserved |
|
1 |
CNF |
1bin |
Bus Coupler configuration error |
|
0 |
KB |
1bin |
Bus Terminal error |
ModbusTCP mode
The fast Modbus mode should only be used in small local networks. The fast ModbusTCP is not active under the default settings. If problems are found to occur with this type of communication, the Bus Coupler should be switched to "normal" ModbusTCP communication. The mode is set in the Modbus interface, offset 0x1123. It is necessary to reset the coupler (e.g. using ModbusTCP function 8) after the change. It is not permitted to send more than one Modbus service within one Ethernet frame in fast Modbus mode.
2 byte PLC interface
Registers in the complex terminals and Bus Terminal Controller registers can be both read and written using the 2 byte PLC interface. The complex terminal registers are described in the associated terminal documentation. The Bus Coupler registers can be used, for example, to read terminal bus diagnostics data, the terminal composition or the cycle times, and the programmed configuration can be written. It is also possible for a manual terminal bus reset to be carried out. The 2-byte PLC interface requires two bytes each of input and output data; a special protocol is processed via these 2 bytes. A description of the 2 byte PLC interface, the registers available in the Bus Couplers and of function blocks for various PLC systems that support the 2 byte PLC interface can be supplied on request.
2 byte diagnostic interface
The terminals' error messages can be sent over the 2-byte diagnostic interface. Terminal bus diagnostics must however be activated for this purpose. The 2-byte diagnostic interface occupies two bytes each of output and input data. A special protocol is processed via these two bytes. A description of the 2 byte-diagnostic interface can be supplied on request.