Dimensions

All dimensions are given in millimeters.

General

Technical data

Fieldbus Box

Material

PA6 (polyamide), casting compound: polyurethane

Assembly

2 x fixing holes for M3

Metal parts

Brass, nickel-plated

Contacts

CuZn, gold-plated

Vibration / shock resistance

according to EN 60068-2-6 / EN 60068-2-27, EN 60068-2-29

EMC resistance burst / ESD

according to EN 61000-6-2 (EN 50082) / EN 61000-6-4 (EN 50081)

Permissible ambient temperature during operation

0 ... 55°C

Permissible ambient temperature during storage

-25 ... + 85°C

Installation position

any

Type of protection

IP65/66/67 when screwed together

Approvals

CE, UL E172151

IPxxxx-Bxx8, IL230x-Bxx8, IL230x-B110, IXxxxx-B400, IXxxxx-B90x, IXxxxx-C900

Technical data

Compact and Coupler Box with integrated tee connector 

Dimensions (H x W x D)

ca. 210 x 30 x 26,5 mm (height to upper edge of fieldbus socket: 30 mm)

Weight

ca. 260 g - 290 g, depending on module type

IPxxxx-Bxx0, IL230x-Bxx0, IL230x-Cxx0

Technical data

Compact and Coupler Box

Dimensions (H x W x D)

Approx. 175 x 30 x 26.5 mm (height to upper edge of fieldbus socket: 30 mm, with T- connector ZS1031-2600 height approx. 65 mm)

Weight

Approx. 250 g - 280 g, depending on module type

IExxxx

Technical data

Extension box

Dimensions (H x W x D)

Approx. 126 x 30 x 26.5 mm

Weight

Approx. 120 g - 200 g, depending on module type