Technical data
Technical data | IL230x-B900, IL230x-C900 | IL230x-B901 |
|---|---|---|
Extension modules (IL....) | max. 120 | |
Digital peripheral signals (IL....) | max. 960 In- and Outputs | |
Analog peripheral signals (IL....) | max. 480 In- and Outputs | |
Transmission medium | 4 x 2 twisted pair copper cable; category 3 (10 MBaud), category 5 (100 MBaud) | |
Transfer rate | 10/100 MBaud | |
Topology | star shaped cabling | |
Distance between modules | 100 meters (Hub/Switch to Fieldbus Box) | |
Configuration | via KS2000 or via controller | |
Protocols | UDP- ADS, TCP-ADS, Fast-ADS, ModbusTCP, Real time Ethernet | |
Power supply | Control voltage: 24VDC (-15%/+20%); load voltage: according to I/O type | |
Control voltage current consumption | according to I/O type + current consumption of sensors, max. 0.5 A | |
Load voltage current consumption | according to I/O type | |
Power supply connection | Feed: 1 x M8 connector 4-pin | |
Connection Fieldbus | 1 x RJ45 socket | 1 x M12 socket, d-coded |
Electrical isolation | Channels / control voltage: no | |
Permissible ambient temperature range during operation | 0°C ... +55°C | |
Permissible ambient temperature range during storage | -25°C ... +85°C | |
Vibration / shock resistance | according to EN 60068-2-6 / EN 60068-2-27, EN 60068-2-29 | |
EMC resistance burst / ESD | according to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP 65/66/67 (according to EN 60529) | |
Installation position | variable | |
Approvals | CE, UL E172151 | |
Note Detailed technical data about all available I/O types can be found in the document Signal Types, Installation, Configuration of the I/O modules, that may be found on the Beckhoff CD Products & Solutions or in the internet (http://www.beckhoff.com) under Download/Fieldbus Box. |