PROFIBUS Accessories
These accessories can also be used for other RS485-based fieldbus systems (Modbus, RS485)
PROFIBUS cables
Ordering data
Order designation |
Fieldbus cable |
Connector |
Contacts |
Cross-section |
Length |
Fig. |
---|---|---|---|---|---|---|
ZK1031-6200-1020 |
Straight socket, open end |
M12 screw-in |
8-pin |
0.32 |
2.00 |
A |
ZK1031-6200-1050 |
Straight socket, open end |
M12 screw-in |
8-pin |
0.32 |
5.00 |
A |
ZK1031-6200-1100 |
Straight socket, open end |
M12 screw-in |
8-pin |
0.32 |
10.00 |
A |
ZK1031-6200-1150 |
Straight socket, open end |
M12 screw-in |
8-pin |
0.32 |
15.00 |
A |
ZK1031-6100-1020 |
Straight plug, open end |
M12 screw-in |
8-pin |
0.32 |
2.00 |
B |
ZK1031-6100-1050 |
Straight plug, open end |
M12 screw-in |
8-pin |
0.32 |
5.00 |
B |
ZK1031-6100-1100 |
Straight plug, open end |
M12 screw-in |
8-pin |
0.32 |
10.00 |
B |
ZK1031-6100-1150 |
Straight plug, open end |
M12 screw-in |
8-pin |
0.32 |
15.00 |
B |
ZK1031-6251-1003 |
Straight plug, straight socket |
M12 screw-in |
8-pin |
0.32 |
0.30 |
A and B |
ZK1031-6251-1005 |
Straight plug, straight socket |
M12 screw-in |
8-pin |
0.32 |
0.50 |
A and B |
ZK1031-6251-1010 |
Straight plug, straight socket |
M12 screw-in |
8-pin |
0.32 |
1.00 |
A and B |
ZK1031-6251-1020 |
Straight plug, straight socket |
M12 screw-in |
8-pin |
0.32 |
2.00 |
A and B |
ZK1031-6251-1050 |
Straight plug, straight socket |
M12 screw-in |
8-pin |
0.32 |
5.00 |
A and B |
ZK1031-6251-1100 |
Straight plug, straight socket |
M12 screw-in |
8-pin |
0.32 |
10.00 |
A and B |
ZK1031-6251-1150 |
Straight plug, straight socket |
M12 screw-in |
8-pin |
0.32 |
15.00 |
A and B |
|
|
Plug
|
|
|
|
1 n.c. |
Technical data
Electrical data |
|
---|---|
Ratings |
300 V, 80°C |
Material |
Outer cladding PUR, inner insulation polyethylene |
Cross-section |
0.32 mm² |
DC resistance |
54.12 Ohm/km |
Line capacitance |
26.9 pF/m |
Nominal impedance |
150 Ohm at 1 MHz |
Approval |
UL approval, AWM, Type 20233, 80°C, 300V; CSA AWM, I/II A/B, 80°C, 300V FT1 |
PROFIBUS Accessories
Ordering data
Order designation |
Description |
---|---|
ZS1031-2600 |
T-piece, 12 Mbaud |
ZS1000-2600 |
Y-piece, 12 Mbaud |
ZS1000-1610 |
Terminating resistor (plug) |
ZS1000-0620 |
Coupling for field assembly |
ZS1000-0610 |
Plug for field assembly |
ZS1031-6610 |
Control cabinet lead-through M12, plug connector |
|
|
|
|
ZS1000-1610

ZS1031-6610