Mapping of the Fieldbus Box modules
The Modbus process image makes a fundamental distinction between digital and byte-oriented (word-oriented) signals. Additionally, a distinction is made between inputs and outputs. The Coupler Box has a modular mapping, which consists of the different extensions.
Bit oriented Fieldbus Box modules
Bit oriented Fieldbus Box modules have a fixed number of input and/or output data. These can not be changed.
Module |
Inputs [Bit] |
Modbus Function |
Outputs [Bit] |
Modbus Function |
---|---|---|---|---|
IP10xx-B8x0 |
8 |
read 2, 3, 4, 23 |
- |
- |
IP20xx-B8x0 |
- |
- |
8 |
read 1, 3, 4, 23 |
IP23xx-B8x0 |
8 (High-nibble is not used, last 4 Bits) |
read 2, 3, 4, 23 |
8 (High-Nibbel is not used, last 4 Bits) |
read 1, 3, 4, 23 |
IP240x-B8x0 |
8 |
read 2, 3, 4, 23 |
8 |
read 1, 3, 4, 23 |
Byte oriented Fieldbus Box modules
Byte oriented Fieldbus Box modules can be parameterized differently. The table shows the default setting.
Module |
Inputs [Bit] |
Modbus Function |
Outputs [Bit] |
Modbus Function |
---|---|---|---|---|
IP15xx-B730 |
6 |
read 3, 4, 23 |
6 |
read 3, 4, 23 |
IP25xx-B730 |
6 |
read 3, 4, 23 |
6 |
read 3, 4, 23 |
IP3xxx-B730 |
8 |
read 3, 4, 23 |
- |
- |
IP41xx-B730 |
- |
- |
8 |
read 3, 4, 23 |
IP5xxx-B730 |
6 |
read 3, 4, 23 |
6 |
read 3, 4, 23 |
IP6xxx-B730 |
4 |
read 3, 4, 23 |
4 |
read 3, 4, 23 |
Memory partitioning
For the digital functions there is an input and an output process image is available. For all complex signals (all Bus Terminals or modules that are connected with a byte or more into the Insert process image) a process image is available. Anhand der Offset Adresse wird unterschieden zwischen Eingang (Offset 0x0000) und Ausgang (0x0800) - see Modbus Interface.