Table 100
|
Register |
Type |
Value |
Default | |
|---|---|---|---|---|
|
0 |
Watchdog |
0...65767 |
0 ... Disable |
1000 [ms] |
|
1 |
Protocol |
0 |
RTU |
0 |
|
1 |
ASCII | |||
|
2 |
Data bits |
1 |
8 Data bytes |
1 |
|
3 |
7 Data bytes & Parity | |||
|
7 |
8 Data bytes & Parity | |||
|
Stop bits |
0 |
one Stop bit |
0 | |
|
1 |
two Stop bits | |||
|
Parity |
0 |
Even |
0 | |
|
1 |
Odd | |||
|
3 |
Baud rate |
0x8000 |
38400 Baud |
0x8002 |
|
0x8001 |
19200 Baud | |||
|
0x8002 |
9600 Baud | |||
|
0x8003 |
4800 Baud | |||
|
0x8004 |
2400 Baud | |||
|
0x8005 |
1200 Baud | |||
|
0x8006 |
600 Baud | |||
|
0x8007 |
300 Baud | |||
|
0x8008 |
150 Baud | |||