Parameterization via address switch
Some features of the coupler can be set by the address switch. After the setting, the power has to switched off and on again.
Repeat the procedure for each parameter you want to change.
|
Address |
Type |
Value | |
|---|---|---|---|
|
0 |
Function |
0 |
KS2000 communication (parameter: 19200 Baud, 8 data, even parity, 1 Stop bit) |
|
71-77 |
Data - |
71 |
8 data bits no Parity |
|
72 |
8 data bits even Parity | ||
|
73 |
8 data bits odd Parity | ||
|
74 |
7 data bits even Parity | ||
|
75 |
7 data bits odd Parity | ||
|
76 |
1 Stop bit | ||
|
77 |
2 Stop bits | ||
|
81-89 |
Baud rate |
81 |
38400 Baud |
|
82 |
19200 Baud | ||
|
83 |
9600 Baud | ||
|
84 |
4800 Baud | ||
|
85 |
2400 Baud | ||
|
86 |
1200 Baud | ||
|
87 |
600 Baud | ||
|
88 |
300 Baud | ||
|
89 |
150 Baud | ||
|
90-95 |
Watchdog |
90 |
Disable |
|
91 |
1000 ms | ||
|
92 |
2000 ms | ||
|
93 |
4000 ms | ||
|
94 |
8000 ms | ||
|
95 |
max. ca. 65 sec | ||
|
96-97 |
Modbus |
96 |
RTU |
|
97 |
ASCII | ||
|
98 |
Function |
98 |
factory setting |
|
99 |
Function |
99 |
reserved |