Modules - Technical Data

Technical data

IPxxxx-B730

IL230x-B730

Extension modules

-

Max. 120 with altogether 512 bytes input and 512 bytes output

Digital peripheral signals

according to I/O type

max. 960 inputs and outputs

Analog peripheral signals

according to I/O type

max. 255 inputs and outputs

Configuration facilities

via KS2000 or address switch

Bus nodes

69

Topology

Line

Transmission Physics

RS 485 (like Profibus) shielded, twisted pairs

Max. cable length

1200 m

Protocol

RTU (ASCII)

Baud rate

150 to 38400 Baud (default: 9,6 kBaud)

Power supply connection

Control voltage: 24V DC (-15%/+20%); load voltage: according to I/O type

Control voltage current consumption

according to I/O type + current consumption of sensors, max. 0.5 A

Load voltage current consumption

according to I/O type

Load voltage current consumption

Feed: 1 x M8 connector, 4-pin
downstream connection: 1 x M8 socket, 4-pin (except IP/IE204x)

Fieldbus connection

1 x M12 socket, 5-pin, (inverse coding)

Electrical isolation

Channels/control voltage: no
between the channels: no
control voltage/fieldbus: yes

Operating temperature

0°C ... +55°C

Storage temperature

-25°C ... +85°C

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27, EN 60068-2-29

EMC resistance burst / ESD

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP 65/66/67 (according EN 60529)

Installation position

any

Approval

CE, UL E172151