Test standards for device testing
EMC
Resistance: EN 61000-6-2
Emission: EN 61000-6-4
Resistance to Vibration
EN 60068-2-2 Vibration test, Amplitude 2 g (Standard 1 g)
EN 60068-2-27 Shock Test, Shock count 1000 (Standard 2)
Resistance: EN 61000-6-2
Emission: EN 61000-6-4
EN 60068-2-2 Vibration test, Amplitude 2 g (Standard 1 g)
EN 60068-2-27 Shock Test, Shock count 1000 (Standard 2)