Diagnostic LEDs for local errors
Local error in a Coupler Box (IL230x-Bxxx/Cxxx)
The term local error means that an error has occurred in the Fieldbus Box or the IP-Link. IP-Link errors most often turn out to be a result of inappropriate use of the optical fiber.
LED green |
LED red |
Description |
Remedy | ||
---|---|---|---|---|---|
off |
off |
No data exchange |
Module in synchronous mode or - activate PROFIBUS cyclic data | ||
off |
1 |
0 |
EEPROM checksum error |
Set manufacturer’s setting with the KS2000 software | |
off |
2 |
Reserved |
- | ||
off |
3 |
Break location has been recognized |
interruption before the master's receiver | ||
3 |
n |
Break location has been recognized |
n-th module before the master's receiver | ||
3 |
n |
m |
Break location has been recognized |
(n*10)+m-th module before the master's receiver | |
off |
4 |
n |
Too many faulty telegrams have been detected (more than 25%) |
The optical fiber wiring in front of the nth extension module should be checked | |
off |
5 |
n |
Register access to complex modules has failed |
Check the nth module | |
off |
11 |
n |
Complex module working incorrectly |
Exchange the nth module | |
off |
12 |
n |
More than 120 modules in the ring |
Connect fewer modules | |
off |
13 |
n |
nth module unknown |
Firmware update required | |
on |
off |
Module is exchanging data |
no error |
Local errors in an Extension Box
LED green |
LED red |
Description |
---|---|---|
off |
on |
No data is being received over the IP-Link |
off |
blinks, flickers |
Faulty IP-Link protocols are being received (very poor data connection) |
blinks, flickers |
blinks, flickers |
Faulty IP-Link protocols are being received (poor data connection), does not necessarily lead to an error |
on |
off |
IP-Link protocols are being received, no error |
Faulty protocols can occur, because of:
- bad configured IP-Link connectors
- IP-Link cable with higher dampening, e.g. because of a sharp curve
- contaminated sender LED (module before the faulty one)
- contaminated receiver
The internal IP-Link error counter of the Coupler Box can be read with the KS2000 software.