Object Directory – Summary
Note The objects in the object directory can be reached by SDO access, but not generally through the KS2000 configuration tool. On the other hand, all the registers that can be configured with KS2000 can also be reached using SDO access to the object directory (objects 0x4500 and 0x4501) - even though this does not offer the same convenience as the KS2000 tool. |
Parameters | Index | IL230x-B510 | IP1xxx, IP2xxx -B510 | IP3xxx-B510 | IP4xxx -B510 |
|---|---|---|---|---|---|
Device type | 0x1000 | x | x | x | x |
Error register | 0x1001 | x | x | x | x |
0x1003 | x | x | x | x | |
Sync Identifier | 0x1005 | x | x | x | x |
Sync Interval | 0x1006 | x | x | x | x |
Device name | 0x1008 | x | x | x | x |
0x1009 | x | x | x | x | |
0x100A | x | x | x | x | |
0x100B | x | x | x | x | |
Guard time | 0x100C | x | x | x | x |
Life time factor | 0x100D | x | x | x | x |
Guarding identifier | 0x100E | x | x | x | x |
Save parameters | 0x1010 | x | x | x | x |
Load default values | 0x1011 | x | x | x | x |
Emergency identifier | 0x1014 | x | x | x | x |
Consumer heartbeat time | 0x1016 | x | x | x | x |
Producer heartbeat time | 0x1017 | x | x | x | x |
Device identifier (identity object) | 0x1018 | x | x | x | x |
Server SDO parameters | 0x1200 | x | x | x | x |
Comm. parameter 1st-5th RxPDO | 0x1400 - 0x1404 | x | x | x | x |
Communication parameter 6th-16th RxPDO | 0x1405 - 0x140F | x |
|
|
|
Mapping 1st–5th RxPDO | 0x1600 - 0x1604 | x | x | x | x |
Mapping 6th–16th RxPDO | 0x1605 - 0x160F | x |
|
|
|
Communication parameter 1st-5th TxPDO | 0x1800 - 0x1804 | x | x | x | x |
Communication parameter 6th-16th TxPDO | 0x1805 - 0x180F | x |
|
|
|
Mapping 1st-5th TxPDO | 0x1A00 - 0x1A04 | x | x | x | x |
Mapping 6th-16th TxPDO | 0x1A05 - 0x1A0F | x |
|
|
|
3-byte special terminals, input data | 0x2600 | x |
|
|
|
3-byte special terminals, output data | 0x2700 | x |
|
|
|
4-byte special terminals, input data | 0x2800 | x |
|
|
|
4-byte special terminals, output data | 0x2900 | x |
|
|
|
5-byte special terminals, input data | 0x2A00 | x |
|
|
|
5-byte special terminals, output data | 0x2B00 | x |
|
|
|
6-byte special terminals, input data | 0x2C00 | x |
|
|
|
6-byte special terminals, output data | 0x2D00 | x |
|
|
|
8-byte special terminals, input data | 0x3000 | x |
|
|
|
8-byte special terminals, output data | 0x3100 | x |
|
|
|
Bus node register communication | 0x4500 | x | x | x | x |
Bus Terminal / Extension Box register communication | 0x4501 | x |
| x | x |
Activate PDOs | 0x5500 | x | x | x | x |
Digital inputs | 0x6000 | x | x | x | x |
Interrupt mask | 0x6126 | x | x | x | x |
Digital outputs | 0x6200 | x | x | x | x |
Analog inputs | 0x6401 | x |
| x |
|
Analog outputs | 0x6411 | x |
|
| x |
Event driven analog inputs | 0x6423 | x |
| x |
|
Upper limit value analog inputs | 0x6424 | x |
| x |
|
Lower limit value analog inputs | 0x6425 | x |
| x |
|
Delta function for analog inputs | 0x6426 | x |
| x |
|