Technical data
Technical data |
IPxxxx-B51x |
IL230x-B510, (IL230x-C510) |
---|---|---|
Extension modules |
- |
Max. 120 with altogether 128 bytes input and 128 bytes output |
Digital peripheral signals |
according to I/O type |
max. 960 inputs and outputs |
Analog peripheral signals |
according to I/O type |
max. 60 inputs and outputs |
Number of PDOs (CANopen) |
5 RxPDOs and/or 5 TxPDOs (depending on the I/O version) |
16 RxPDOs and 16 TxPDOs |
PDO communication types |
All: event-driven, cyclic (event timer), synchronous, polled (by RTR) | |
Other CANopen features |
Life/node guarding, heartbeat, emergency object, variables mapping, store/restore | |
Configuration facilities |
through KS2000 or the controller (service data objects) | |
Baud rates |
automatic detection of 10, 20, 50, 100, 125, 250, 500, 800, 1000 kbaud | |
Power supply connection |
Control voltage: 24V DC (-15%/+20%); load voltage: according to I/O type | |
Control voltage current consumption |
according to I/O type + current consumption of sensors, max. 0.5 A | |
Load voltage current consumption |
according to I/O type | |
Power supply connection |
Feed: 1 x M 8 plug, 4-pin | |
Fieldbus connection |
1 x M12 plug, 5-pin | |
Electrical isolation |
Channels/control voltage: no | |
Operating temperature |
0°C ... +55°C | |
Storage temperature |
-25 °C ... +85°C | |
Resistance to vibration |
conforms to IEC 68, Part 2-6 / IEC 68, Part 2-27 | |
EMC |
conforms to EN 50082-2 / EN 50081-2 | |
Protection class |
IP 65/66/67 (according to EN 60529) | |
Installation position |
variable | |
Approval |
UL E172151 | |
Weight |
approx. 210 g |