Reaction to PROFIBUS errors
The reaction to a PROFIBUS error (e.g. the plug is pulled out, STOP of the DP master, etc.) can be set. The possible reactions are:
- Stopping the K-Bus
- Resetting the outputs to 0
- Retaining the current output states
Note In the Cycle is stopped setting, the signal states of the output terminals are identical to those under the Outputs become 0 setting. |
The settings for the Reaction to Profibus error function are found in byte 10 of the User_Prm_Data (default settings are printed bold):
Bit no. | Description | is supported by |
|---|---|---|
Bits 0/1 | Reaction to Profibus errors | IP10xx, IP15xx, IP20xx, IP23xx, IP25xx, IP31xx, IP41xx, IP50xx, IP51xx, IP60xx |
In TwinCAT the settings for the Reaction to PROFIBUSerror can be transferred with ADSRead and ADSWrite (ADS: Automation Device Specification). For this purpose they should be activated in the User_Prm_Data.
The settings for the Reaction to PROFIBUSerror function are found in the TwinCAT System Manager on the "PrmData" tab for the corresponding Bus Coupler.