PROFIBUS Connection

M12 circular connector

The M12 socket is inverse coded, and has five pins. Pin 1 is 5 VDC and 3 is GND for the active termination resistor. These must never be misused for other functions, as this can lead to destruction of the device.

Pin 2 and pin 4 are the PROFIBUS signals. These must never be swapped over, as this will prevent communication. Pin 5 is the shield, and this is capacitatively coupled to the Fieldbus Box chassis.

M12 socket pin assignment (-B310)

M12 socket/plug pin assignment (-B318)

Nine pole D-Sub

Pin 6 is 5 VDC und Pin 5 is GND for the active termination resistor. These must never be misused for other functions, as this can lead to destruction of the device.

Pin 3 and pin 8 are the PROFIBUS signals. These must never be swapped over, as this will prevent communication.

 D-Sub socket pin assignment

PROFIBUS conductor colors

PROFIBUS conductors

M12

D-Sub

B red

Pin 4

Pin 3

A green

Pin 2

Pin 8

Connection of Fieldbus Box modules

The connection of  the Fieldbus Box modules is done direct or via a T-piece (or Y-piece).

The B318 series does have a male and female connector, that means no external T-piece is required. The supply voltage (+5VDC) for the termination resistor is only supplied via the female M12 connector. The termination resistor ZS1000-1610 is only available with male connector.

Therefore the incoming PROFIBUS line should end in a female connector.

Two T-pieces are available:

  • ZS1031-2600 with +5VDC on male and female connector for the termination resistor
  • ZS1031-2610 with +5VDC only on the female connector