Modules - Technical Data
|
Technical data |
IPxxxx-B31x |
IL230x-B310, IL230x-C310 |
|---|---|---|
|
Extension modules |
- |
Max. 120 with altogether 128 bytes input and 128 bytes output |
|
Digital peripheral signals |
according to I/O type |
max. 960 inputs and outputs |
|
Analog peripheral signals |
according to I/O type |
max. 60 inputs and outputs |
|
Configuration facilities |
Using KS2000, via the controller (register communication, DPV1, or parameter data) |
Using KS2000, via the controller (register communication or DPV1) |
|
Baud Rate |
automatic detection up to max. 12 Mbaud | |
|
Power supply connection |
Control voltage: 24V DC (-15%/+20%); load voltage: according to I/O type | |
|
Control voltage current consumption |
according to I/O type + current consumption of sensors, max. 0.5 A | |
|
Load voltage current consumption |
according to I/O type | |
|
Power supply connection |
Feed: 1 x M8 connector, 4-pin | |
|
Fieldbus connection |
1 x M12 socket, 5-pin, (inverse coding) | |
|
Electrical isolation |
Channels/control voltage: no | |
|
Permissible ambient temperature during operation |
0°C ... +55°C | |
|
Permissible ambient temperature during storage |
-25 °C ... +85°C | |
|
Vibration / shock resistance |
conforms to EN 60068-2-6 / EN 60068-2-27, EN 60068-2-29 | |
|
EMC resistance burst / ESD |
conforms to EN 61000-6-2 / EN 61000-6-4 | |
|
Protection class |
IP 65/66/67 (according to EN 60529) | |
|
Installation position |
variable | |
|
Approval |
CE, UL E172151 | |