EtherCAT connection
The EtherCAT connection is established via two d-coded M12 sockets (one for the EtherCAT input, one for the output).
The cable length between two EtherCAT devices must not exceed 100 m.
Cables and connectors
For connecting EtherCAT devices only Ethernet cables that meet the requirements of at least category 5 (CAt5) according to EN 50173 or ISO/IEC 11801 should be used. EtherCAT uses 4 wires for signal transfer.
The following cables and connectors are suitable for application in EtherCAT systems:
Name |
Comment |
---|---|
ZB9010 |
EtherCAT cable, fixed installation, CAT 5e, 4-core |
ZB9020 |
EtherCAT cable, suitable for drag chain applications CAT 5e, 4-core |
ZS1090-0004 |
M12 connector, 4-pin, IP67, field-configurable |
ZK1090-6161-0005 |
EtherCAT cable, ready-made, M12 connector - M12 connector, 0.5 m length |
ZK1090-6161-0010 |
EtherCAT cable, ready-made, M12 connector - M12 connector, 1.0 m length |
ZK1090-6161-0020 |
EtherCAT cable, ready-made, M12 connector - M12 connector, 2.0 m length |
ZK1090-6161-0025 |
EtherCAT cable, ready-made, M12 connector - M12 connector, 2.5 m length |
ZK1090-6161-0050 |
EtherCAT cable, ready-made, M12 connector - M12 connector, 5.0 m length |
ZK1090-6161-0100 |
EtherCAT cable, ready-made, M12 connector - M12 connector, 10 m length |
ZK1090-6292-0005 |
EtherCAT cable, female M12 connector - RJ45, 0.5 m length |
ZK1090-6292-0020 |
EtherCAT cable, female M12 connector - RJ45, 2.0 m length |
![]() | Data sheets There are different standards for assignment and colors at plugs and cables for Ethernet/EtherCAT. Please take assignment and colors of Beckhoff cables from the according data sheets. |
Pin assignment of the M12 plug (d-coded)
PIN |
Signal |
Description |
---|---|---|
1 |
Tx + |
Transmit Data+ |
2 |
Rx + |
Receive Data+ |
3 |
Tx- |
Transmit Data- |
4 |
Rx- |
Receive Data- |
Pin assignment of the RJ45 plug
PIN |
Signal |
Description |
---|---|---|
1 |
TD + |
Transmit Data+ |
2 |
TD - |
Transmit Data- |
3 |
RD + |
Receive Data+ |
4 |
- |
reserved |
5 |
- |
reserved |
6 |
RD - |
Receive Data- |
7 |
- |
reserved |
8 |
- |
reserved |