Accessories
Ordering information | Description |
---|---|
ZS5300-0001 | Mounting rail (500 mm x 129 mm) |
Ordering information | Description |
---|---|
ZS5000-0000 | Fieldbus Box set M8 (contact labels, plugs) |
ZS5000-0002 | Fieldbus Box set M12 (contact labels, plugs) |
ZS5000-0010 | plugs M8, IP67 (50 pieces) |
ZS5000-0020 | plugs M12, IP67 (50 pieces) |
ZS5100-0000 | marking labels, not printed, 4 stripes at 10 pieces |
ZS5100-xxxx | printed marking labels, on request |
Ordering information | Description |
---|---|
ZB8800 | Torque socket wrench with ratchet wrench for M8 connectors (over molded) |
ZB8800-0001 | ratchet wrench for M8 connectors (field assembly) |
ZB8800-0002 | ratchet wrench for M12 connectors (over molded) |
NOTICE | ||
Further accessories Further accessories may be found at the price list for Beckhoff fieldbus components and at the internet under www.beckhoff.com. |