Feature Register (R34) IP/IE60x2
The feature register in the IP/IE6002 and IP/IE6012 specifies
the module's operating mode.
Default: 0x0000
Bit |
Value |
Description |
Default |
---|---|---|---|
0 |
- |
reserved |
0bin |
1 |
- |
reserved |
0bin |
2 |
0bin |
not active |
0bin |
1bin |
active: | ||
3 |
0bin |
not active |
0bin |
1bin |
active: | ||
4 |
0bin |
not active |
0bin |
1bin |
active: | ||
5 |
- |
reserved |
0bin |
6 |
0bin |
not active |
0bin |
1bin |
active: | ||
7 |
- |
reserved |
0bin |
... |
... |
... |
... |
15 |
- |
reserved |
0bin |
The feature register in the IP/IE6002 specifies the module's operating mode.
Bit |
Value |
Description |
Default |
---|---|---|---|
0 |
0bin |
Half duplex: reception of the transmitted data is suppressed. |
0bin |
1bin |
Full duplex: data transmitted in RS485 mode is also listened to | ||
1 |
- |
reserved |
0bin |
2 |
0bin |
not active |
0bin |
1bin |
active: | ||
3 |
0bin |
not active |
0bin |
1bin |
active: | ||
4 |
0bin |
not active |
0bin |
1bin |
active: | ||
5 |
0bin |
The module is used in a bus structure in accordance with the RS485 standard. |
0bin |
1bin |
The module is used for point to point connections (RS 422). The module does not present a high impedance to the data line. | ||
6 |
0bin |
not active |
0bin |
1bin |
active: | ||
7-15 |
- |
reserved |
0bin |