Register Overview IP5209
|
Register |
Denomination |
Default value |
Read/Write |
Memory medium |
|---|---|---|---|---|
|
R0 |
reserved |
0x0000 |
R |
|
|
... |
... |
... |
... |
... |
|
R7 |
reserved |
0x0000 |
R |
|
|
R8 |
Module type |
5209dec |
R |
ROM |
|
R9 |
Software version |
0xXXXX |
R |
ROM |
|
R10 |
Multiplex shift register |
0x0228 |
R |
ROM |
|
R11 |
Signal channels |
0x0148 |
R |
ROM |
|
R12 |
Minimum data length |
0x4848 |
R |
ROM |
|
R13 |
Data structure |
0x0006 |
R |
ROM |
|
R14 |
reserved |
0x0000 |
R |
|
|
R15 |
Alignment register |
variable |
R/W |
RAM |
|
R16 |
Hardware version number |
0xXXXX |
R/W |
SEEROM |
|
R17 |
reserved |
0x0000 |
R |
|
|
... |
... |
... |
... |
... |
|
R30 |
reserved |
0x0000 |
R |
|
|
R31 |
Code word register |
variable |
R/W |
RAM |
|
R32 |
Feature register |
0x0000 |
R/W |
SEEROM |
|
R33 |
reserved |
0x0000 |
R |
|
|
... |
... |
... |
... |
... |
|
R63 |
reserved |
0x0000 |
R |
|