Feature-Register (R32) IP5209
The Feature-Register sets the operating mode of the module.
Default: 0x0000
Bit | Value | Description | Default |
---|---|---|---|
0 | 0bin | standard counting direction | 0bin |
1bin | reverse counting direction | ||
1 | 0bin | 9-Byte process data interface | 0bin |
1bin | 5-Byte process data interface (without Latch-value) | ||
2 | 0bin | IP5209-Bxxx-0000 (Version for 1 VSS) | according to module type* |
1bin | IP5209-Bxxx-1000 (Version for 11 µASS) |
Note
Attention*)
Bit 2 is predefined to the particular module type (IP5209-Bxxx-0000 or IP5209-Bxxx-1000) und must not be changed!