Data Byte D2, IP/IE5109

Byte D2

In the up/down counter operating mode, the status of the encoder and gate/latch inputs are indicated in byte D2.

Bit

7

6

5

4

3

2

1

0

Name

 

 

INPUT_A

INPUT_B

INPUT_C

INPUT_ERR

LATCH

GATE

 

Name

Description

INPUT_A

Status of input channel A

INPUT_B

Status of input channel B

INPUT_C

Status of input channel C

INPUT_ERR

Status of the error signal channel

LATCH

Status of the LATCH input at the M12 socket

GATE

Status of the GATE input at the M12 socket