Data Length Register (R34) IP/IE5009
The data length, witch is displayed in the process image can be modified in the Data Length Register. Write protection must first be cancelled in the code-word register before it is possible to write into this register.
Default: 0x0018 (24 bit data length)
Bit |
Value |
Description |
---|---|---|
0 to 7 |
0hex |
0 bit data length |
1hex |
1 bit data length | |
... |
... | |
20hex |
32 bit data length | |
21hex |
reserved | |
... |
... | |
FFhex |
reserved | |
8 to 15 |
reserved |