Control and Status Byte IP/IE4112

Process Data Mode

Control Byte

The Control byte is only visible, if the Fieldbus Box is operated in complete mode. The byte is located in the output image, and can be read or written.

Bit

7

6

5

4

3

2

1

0

Name

RegAccess

reserved

 

Bit

description

RegAccess

0bin: Register Communication switched off  (Process data mode)

Status-Byte

The Control byte is only visible if the Fieldbus Box is set to complex mode. The byte is located in the Fieldbus Box's input image, and can only be read.

Bit

7

6

5

4

3

2

1

0

Name

RegAccess

reserved

 

Name

Description

RegAccess

0bin: Acknowledgement for Process Data Mode

 

Register Communication

Control Byte

The Control byte is only visible if the Fieldbus Box is operated in complete mode. The byte is located in the output image, and can be read or written.

Bit

7

6

5

4

3

2

1

0

Name

RegAccess

R/W

Register number

 

Name

description

RegAccess

1bin: Register Communication switched on

R/W

0bin: Read
1bin: Write

Register number

Number of the register that is to be read or written

Status Byte

The Status byte is only visible if the Fieldbus Box is operated in complete mode. The byte is located in the input image, and can only be read.

Bit

7

6

5

4

3

2

1

0

Name

RegAccess

R/W

Register number

 

Name

description

RegAccess

1bin: Acknowledgement for register access

R/W

0bin: Read

Register number

Number of the register that has been read or written