Register Overview IP/IE3312

Register

Description

Default value

Read/Write

Memory medium

R0

Unprocessed ADC value

variable

R

RAM

R1

Unprocessed comparison value

variable

R

RAM

R2

Temperature comparison in 1/16°C

variable

R

RAM

R3

reserved

0x0000

R

 

R4

reserved

0x0000

R

 

R5

reserved

0x0000

R

 

R6

Diagnostic register

variable

R

RAM

R7

reserved

0x0000

R

 

R8

Module type

3314dec

R

ROM

R9

Software version

0xXXXX

R

ROM

R10

Multiplex shift register

0x0418

R

ROM

R11

Signal channels

0x0418

R

ROM

R12

Minimum data length

0x0098

R

ROM

R13

Data structure

0x0000

R

ROM

R14

reserved

0x0000

R

 

R15

Alignment register

variable

R/W

RAM

R16

Hardware version number

0xXXXX

R/W

SEEROM

R17

Hardware compensation: Offset

specific

R/W

SEEROM

R18

Hardware compensation: Gain

specific

R/W

SEEROM

R19

Manufacturer scaling: Offset

0x0000

R/W

SEEROM

R20

Manufacturer scaling: Gain

0x00A0

R/W

SEEROM

R21

Hardware compensation comparison temperature

specific

R/W

SEEROM

R22

reserved

0x0000

R/W

SEEROM

...

...

...

...

...

R30

reserved

0x0000

R/W

SEEROM

R31

Code word register

variable

R/W

RAM

R32

Feature register

0x1002

R/W

SEEROM

R33

User offset

0x0000

R/W

SEEROM

R34

User gain

0x0100

R/W

SEEROM

R35

reserved

0x0000

R/W

SEEROM

R36

reserved

0x0000

R/W

SEEROM

R37

Filter register

0x0000

R/W

SEEROM

R38

reserved

0x0000

R/W

SEEROM

...

...

...

...

...

R63

reserved

0x0000

R/W

SEEROM