Register Overview IP/IE3202
|
Register |
Description |
Default value |
Read/Write |
Memory medium |
|---|---|---|---|---|
|
R0 |
Unprocessed ADC value |
variable |
R |
RAM |
|
R1 |
Unprocessed ADC value for the leads |
variable |
R |
RAM |
|
R2 |
reserved |
0x0000 |
R |
|
|
... |
... |
... |
... |
... |
|
R5 |
reserved |
0x0000 |
R |
|
|
R6 |
Diagnostic register |
variable |
R |
RAM |
|
R7 |
reserved |
0x0000 |
R |
|
|
R8 |
Module type |
3202dec |
R |
ROM |
|
R9 |
Software version |
0xXXXX |
R |
ROM |
|
R10 |
Multiplex shift register |
0x0418 |
R |
ROM |
|
R11 |
Signal channels |
0x0418 |
R |
ROM |
|
R12 |
Minimum data length |
0x0098 |
R |
ROM |
|
R13 |
Data structure |
0x0000 |
R |
ROM |
|
R14 |
reserved |
0x0000 |
R |
|
|
R15 |
Alignment register |
variable |
R/W |
RAM |
|
R16 |
Hardware version number |
0xXXXX |
R/W |
SEEROM |
|
R17 |
Hardware compensation offset |
specific |
R/W |
SEEROM |
|
R18 |
Hardware compensation gain |
specific |
R/W |
SEEROM |
|
R19 |
Manufacturer scaling: Offset |
0x0000 |
R/W |
SEEROM |
|
R20 |
Manufacturer scaling: Gain |
0x00A0 |
R/W |
SEEROM |
|
R21 |
Offset register two-wire connection method |
specific |
R/W |
SEEROM |
|
R22 |
Offset register three-wire connection method |
specific |
R/W |
SEEROM |
|
... |
... |
... |
... |
... |
|
R30 |
reserved |
0x0000 |
R/W |
SEEROM |
|
R31 |
Code word register |
variable |
R/W |
RAM |
|
R32 |
Feature register |
0x0102 |
R/W |
SEEROM |
|
R33 |
User offset |
0x0000 |
R/W |
SEEROM |
|
R34 |
User gain |
0x0100 |
R/W |
SEEROM |
|
R35 |
reserved |
0x0000 |
R/W |
SEEROM |
|
R36 |
reserved |
0x0000 |
R/W |
SEEROM |
|
R37 |
Filter register |
0x0000 |
R/W |
SEEROM |
|
R38 |
reserved |
0x0000 |
R/W |
SEEROM |
|
... |
... |
... |
... |
... |
|
R63 |
reserved |
0x0000 |
R/W |
SEEROM |