Filter Register (R37) IP/IE3102

The IP/IE3102 possesses two low-pass filter stages. The first stage consists of a sin³ filter. This is always active. The second consists of a 22nd order FIR filter. This can be deactivated. The filter settings always apply to all the channels, and are set in the first register for channel 1. The settings are not effective until after a power on reset (switch the Fieldbus Box off and on again).

Bit

15

14

13

12

11

10

9

8

7

6

5

4

3

2

1

0

Name

SF11

SF10

SF9

SF8

SF7

SF6

SF5

SF4

SF3

SF2

SF1

SF0

0

0

SKIP

Fast

FAST

1 - Active
0 - Inactive
When active there is a fast reaction to input steps (in spite of the filter stage being active); in this case the filter is being bypassed.

SKIP

0 - FIR filter active
1 - FIR filter is bypassed

Bits 2, 3

must be zero.

SF0-11

This is the filter constant itself. It specifies the 3dB limit frequency of the sin³ filter. The value ranges from 150 to 2,047. The 3 dB limit frequency and the 64.5 dB stop frequency Fstop are listed in the following table and are calculated as follows:

SKIP = 0
SF = 11981/ Flimit
SF = 43008/ Fstop

SKIP = 1
SF = 80486/ Flimit

Example: You want to set a limit frequency of 75 Hz
SF = 11981/ Flimit = 11981/75 = 160dec » 0000_1010_0000 bin + Low-Byte = 0000_1010_0000_0000bin = 0x0A00

Default register setting is 0x35C0.

 

Register 37

Fstop [Hz]

Flimit [Hz]

Cycle time [ms]

SKIP =0
Fast = 0

0x0A00

270

75

50

0x1400

135

38

100

0x1E00

90

25

150

0x2800

68

19

200

0x3200

54

15

250

 

SKIP = 0
Fast =1

0x0781

 

 

5

0x0F01

 

 

10

0x1681

 

 

15

0x1E01

 

 

20

0x2581

 

 

25

 

SKIP = 1
Fast = x

0x0782

 

671

5

0x0F02

 

335

10

0x1682

 

224

15

0x1E02

 

168

20

0x2582

 

134

15