Overview of the Block Diagrams
|
Type |
Description |
Drawing |
|---|---|---|
|
IP/IE1xxx |
8 digital inputs 24 VDC | |
|
IP/IE1502 |
Up/down counter, 24 VDC, 100 kHz | |
|
IP/IE200x |
8 digital outputs 24 VDC, 0.5 A | |
|
IP/IE202x |
8 digital outputs 24 VDC, 2.0 A, total = 4 A | |
|
IP/IE204x |
8 digital outputs 24 VDC, 2.0 A, total = 12 A | |
|
IP/IE23xx |
4 digital inputs 24 VDC, 4 digital outputs 24 VDC | |
|
IP/IE2400, IP/IE2401 |
8 digital inputs 24 VDC, 8 digital outputs 24 VDC | |
|
IE2403 (IP20) |
8 digital inputs 24 VDC, 8 digital outputs 24 VDC | |
|
IP/IE2512 |
2 channel pulse-width output | |
|
IE2808 |
16 digital outputs 24 VDC, 2,0 A, total = 4 A | |
|
IP/IE3102 |
4 analog differential inputs, +-10V, 16 bit | |
|
IP/IE3112 |
4 analog differential inputs, 0...20 mA, 16 bit | |
|
IP/IE3202 |
4 analog differential inputs, RTD, 16 bit | |
|
IP/IE3312 |
4 analog differential inputs, thermocouples, 16 bit | |
|
IP/IE4112 |
4 analog differential outputs 0...20 mA, 16 bit | |
|
IP/IE4132 |
4 analog differential outputs +- 10 V, 16 bit | |
|
IP/IE5009 |
SSI Sensor interface | |
|
IP/IE5109 |
Incremental encoder input | |
|
IP5209 |
Sin/cos encoder input | |
|
IP/IE6002 |
Serial interface RS232 | |
|
IP/IE6012 |
Serial interface 0...20 mA (TTY) | |
|
IP/IE6022 |
Serial interface RS485 |