IP5209-Bxxx Signal Connection
1 channel SinCos encoder interface
The module has a M23 female connector with an external thread.
- the 1 Vss- version IP5209-Bxxx-0000 does have a 12-pin connector.
- the 11 µAss version IP5209-Bxxx-1000 does have a 9-pin connector.
- the model IP5209-Bxxx-0000 (version for 1 VSS) does have a 12-pin connector.
- the model IP5209-Bxxx-1000 (version for 11 µASS) does have a 9-pin connector.
The sensing switch is connected via an M23 connector. This is usually directly hard-wired through a cable to the sensing switch, and contains adapting electronics. The sensing switch/encoder/sensor is supplied with the necessary voltage from the module!
The sine and cosine signals and the reference mark (zero point) are transmitted.