IP5009-Bxxx, IE5009 Signal Connection

1 Channel SSI Sensor Interface

The module has a M23 female connector with an external thread.

The SSI Sensor Interface has to be connected as follows:

IP5009-Bxxx, IE5009 Signal Connection 1:

Meaning of the LEDs

The green LEDs show the operation mode of the module.

IP5009-Bxxx, IE5009 Signal Connection 2: