IP1502-Bxxx, IE1502 Signal Connection

2 Channel, up/down counter, 24 VDC, 100 kHz

The counter module is connected as follows:
The counting pulse for counters 1 and 2 is connected via socket A (counter connection). The counting direction (up/down) can be specified via socket B. At socket C (gate signal), the gate signal can freeze the counter state; the clock signals are ignored. The output is provided via socket D. The outputs are powered via UP. The Fieldbus Box and the signals for the sensor are controlled via US.

IP1502-Bxxx, IE1502 Signal Connection 1: