Current Consumption
It is important to know the current consumption of the individual modules in order to know how much current is available, and for fusing the modules as well as considering the voltage drop in the power lead supply. The following table contains the current consumption at 24 VDC. Current for supplying the sensors and that eventually required for the outputs must be added on to these figures.
Modules |
−B310 |
−B510, −B520 |
−B730, −B800, −B810 |
---|---|---|---|
IP1000−Bxxx, IP1001−Bxxx, IP1002−Bxxx, IP1010−Bxxx, IP1011−Bxxx, IP1012−Bxxx |
Is = 85 mA |
Is = 45 mA |
Is = 45 mA |
IP1502-Bxxx |
Is = 85 mA |
Is = 45 mA |
Is = 45 mA |
IP2000−Bxxx, IP2001−Bxxx, IP2002−Bxxx |
Is = 90 mA |
Is = 45 mA |
Is = 45 mA |
IP2020−Bxxx, IP2021−Bxxx, IP2022−Bxxx |
Is = 90 mA |
Is = 45 mA |
Is = 45 mA |
IP2040−Bxxx, IP2041−Bxxx, IP2042−Bxxx |
Is = 90 mA |
Is = 45 mA |
Is = 45 mA |
IP2300−Bxxx, IP2301−Bxxx, IP2302−Bxxx, IP2310−Bxxx, IP2311−Bxxx, IP2312−Bxxx |
Is = 90 mA |
Is = 50 mA |
Is = 50 mA |
IP2320−Bxxx, IP2321−Bxxx, IP2322−Bxxx, IP2330−Bxxx, IP2331−Bxxx, IP2332−Bxxx |
Is = 90 mA |
Is = 50 mA |
Is = 50 mA |
IP2400−Bxxx, IP2401−Bxxx |
Is = 90 mA |
Is = 50 mA |
Is = 50 mA |
IP2512−Bxxx |
Is = 85 mA |
Is = 45 mA |
Is = 45 mA |
IP3102−Bxxx |
Is = 140 mA |
Is = 105 mA |
Is = 105 mA |
IP3112−Bxxx |
Is = 140 mA |
Is = 105 mA |
Is = 105 mA |
IP3202−Bxxx |
Is = 110 mA |
Is = 70 mA |
Is = 70 mA |
IP3312−Bxxx |
Is = 110 mA |
Is = 70 mA |
Is = 70 mA |
IP4112−Bxxx |
Is = 115 mA |
Is = 85 mA |
Is = 85 mA |
IP4132−Bxxx |
Is = 140 mA |
Is = 105 mA |
Is = 105 mA |
IP5009−Bxxx |
Is = 140 mA |
Is = 105 mA |
Is = 105 mA |
IP5109−Bxxx |
Is = 140 mA |
Is = 105 mA |
Is = 105 mA |
IP5209−Bxxx |
Is = 110 mA |
Is = 70 mA |
Is = 70 mA |
IP6002−Bxxx |
Is = 115 mA |
Is = 85 mA |
Is = 85 mA |
IP6012−Bxxx |
Is = 115 mA |
Is = 85 mA |
Is = 85 mA |
IP6022−Bxxx |
Is = 115 mA |
Is = 85 mA |
Is = 85 mA |
Modules |
−B310 |
−B510, −B520 |
−B730, −B800, −B810 |
---|---|---|---|
IL2300−Bxxx, IL2301−Bxxx, IL2302−Bxxx |
Is = 100 mA |
Is = 60 mA |
Is = 60 mA |
IL2300−Cxxx, IL2301−Cxxx, IL2302−Cxxx |
Is = 100 mA |
− |
− |
Modules |
|
---|---|
IE1000, IE1001, IE1002, IE1010, IE1011, IE1012 |
Is = 25 mA |
IE1502 |
Is = 25 mA |
IE2000, IE2001, IE2002 |
Is = 25 mA |
IE2020, IE2021, IE2022 |
Is = 25 mA |
IE23xx, IE240x |
Is = 25 mA |
IE2512 |
Is = 25 mA |
IE2808 |
Is = 40 mA |
IE3102 |
Is = 55 mA |
IE3112 |
Is = 55 mA |
IE3202 |
Is = 40 mA |
IE3312 |
Is = 40 mA |
IE4112 |
Is = 40 mA |
IE4132 |
Is = 40 mA |
IE5009 |
Is = 55 mA |
IE5109 |
Is = 55 mA |
IE6002 |
Is = 40 mA |
IE6012 |
Is = 40 mA |
IE6022 |
Is = 40 mA |