PLC structure generated out of the V.E. variable list
Representation in the exported file
TYPE STRING_20:
STRUCT
token:STRING(20);
f1_st: ARRAY[0..2] OF BYTE;
END_STRUCT
END_TYPE
TYPE STRING_20_2:
STRUCT
token:STRING(20);
f1_st: ARRAY[0..106] OF BYTE;
END_STRUCT
END_TYPE
TYPE OFF:
STRUCT
X: UINT;
Y: UINT;
END_STRUCT
END_TYPE
TYPE VE_CHANNEL_DATA_CH_1:
STRUCT
FARBE: ARRAY[0..2] OF UINT;(* index = 0 *)
f1:ARRAY[0..17] OF BYTE;
TEXT: ARRAY[0..1] OF STRING_20;(* index = 1 *)
END_STRUCT
END_TYPE
TYPE VE_GLOBAL_DATA_FROM_CH_1:
STRUCT
INFO_IN: ARRAY[0..1] OF OFF;
INFO_OUT: ARRAY[0..1] OF OFF;
END_STRUCT
END_TYPE