Notes on certification
Independent of the certification device used, the following practically orientated approach is suggested for the certification of a field-configured FastEthernet cabling section for EtherCAT (including end connector test):
- Limit values: the use of the channel limit values EN50173-1 Class D for signals up to 100 MHz over the entire section is recommended. Following the normative specifications, however, the respective end plug is excluded from the calculation during a channel measurement by the measuring device and the use of appropriate channel adaptors on the measuring device – ‘connector compensation’. Since the end plugs can represent significant sources of error, especially in the case of field-configured cables with no intermediate patch bays/transition points, these should be taken into account in the measurement.
- Tip: Depending on the measuring device used, this checks the end plugs at the beginning of the measurement and only masks them out, or continues with the channel measurement if the characteristics of the end plugs are sufficient for the performance class.
- Less recommendable, but possible as an alternative, is the use of permanent link measuring adaptors. In the case of a permanent link measurement, the end plug connections are included in accordance with the standards; 2 double couplers are then required for the connection of the cable section/DuT.
- If the combination of permanent link adaptor and channel limit values is not possible in your measuring device, the permanent link limit values EN50173-1, Appendix B Class D for signals up to 100 MHz can be used as an alternative. Since permanent link limit values are several dB ‘stricter’ than channel limit values, the channel limit values are usually complied with if the test according to permanent link limit values is passed, despite the use of 2 double couplers.
- If Ethernet double couplers have to be used when using permanent link adaptors on the measuring device, high-quality all-metal executions must be used (at least EN50173 Cat. 6), in order to be as transparent as possible for the measurement.
- Patch cable adaptors have been available for some certifiers since around 2012. These allow short point-to-point connections (“patch cables”) to be certified directly without masking out the end plugs. The TIA/SIO patch cord limit values must then be used in the measuring device.
Please note: in the case of patch cord measurements, some measurements are only informative according to TIA/ISO and no longer contribute to the PASS/FAIL decision. - Accordingly M12-CAT5e adaptors can be used for the measurement of M12-M12 patch cables.
- For certification, the measuring device employed should attain at least accuracy level III according to IEC61935-1.
Explanations concerning certifier measurements for twisted pair cables
For specifications of the electrical limit values, refer to Cable specifications.
Measurements of Ethernet cables must take place in accordance with prEN50346:2001.
![]() | Set limit values/limit value data record
|
![]() | Frequency dependence of the parameters Most of the parameters shown below are measured over a given frequency range. In evaluating the result curves f(f), it must be taken into account that FastEthernet does not work at a constant frequency, see Basic Ethernet principles. |
|
Measurement |
Explanations |
|---|---|
|
Wiremap |
Continuity test of all connected cores 1-8, screen |
|
Resistance |
DC resistance/loop resistance, given in Ω/100 m normal: 12 Ω/100m @AWG22, 19 Ω/100m @AWG26 |
|
Length |
Normally measured via NVP, which must therefore be entered correctly in the cable data for the test. The cable length as such is not actually a critical value according to EN50173, but leads via length-dependent characteristic values (such as attenuation) to electrical problems or via propagation-delay-dependent processes to protocol problems. |
|
Propagation Delay |
Results from the propagation delay of the signal in the cable. Leads to problems if a permanent link measurement (specified at max. 90 m » usually 498 ns) is to be performed on a 100 m Ethernet cable. |
|
Differential signal delay |
Time delay in the signal propagation delay of a core pair. Should be 0 ns if possible. |
|
Insertion Loss Attenuation |
The parameter for the evaluation of the cable characteristics:
EN50173 permits different attenuation classes depending on the purpose (permanently installed or device connection = patch cable), see Limit value records. For orientation (according to EN50288-2:2003)
CAUTION: these are not the limit values according to which a complete cable section is specified in accordance with EN50173! |
|
Return Loss |
Waves transmitted into the cable are partly reflected back to the transmitter by defects. Defects may be in the material or at the plug transitions. The return loss is the difference between the signal transmitted into the cable and the signal reflected back.
|
|
NEXT PS NEXT |
NEXT (Near End Cross Talk) describes the extent of the crosstalk from one pair of cores to a neighboring pair. For the measurement, a signal of a known strength is transmitted via pair X and the irradiation is measured on all neighboring pairs.
PSNEXT (PowerSum NEXT) is calculated for each pair of cores as the sum of the crosstalk from all other pairs.
|
|
ACR-N PS ACR-N, PS ACR-F |
ACR-N (Attenuation to Crosstalk Ratio, Near End) is calculated as the difference per cable pair between the worst results of the NEXT measurements and the attenuation measurements as a function of the frequency f(f). It therefore approximates to the worst signal-to-noise ratio and is thus an outstanding parameter with which to evaluate the quality of a transmission link. It is calculated for each core pair.
ACR-F (Attenuation to Crosstalk Ratio, Far End) is subject to the length-dependent attenuation and is normalized from NEXT including the attenuation on length-independent values. It is also called ELFEXT (Equal Level Far End Crosstalk).
PS ACR is calculated as the difference between PS NEXT and the insertion loss and means the entire signal-to-noise ratio of a pair of cables.
|
