Overview of Beckhoff plug connectors for EtherCAT systems
Beckhoff recommends the following plug connectors for use in EtherCAT systems.
![]() | Data sheets and documentation on plug connectors Please refer to the associated data sheets and documentation for the technical data of the plug connectors recommended here; these are available for download on our website (https://www.beckhoff.com/accessories). |
Designation | Plug |
|---|---|
ZS190-0003 | RJ45 connector, 4-pin, IP 20, for field-assembly |
ZS190-0005 | RJ45 connector, 8-pin, IP 20, for field-assembly, suitable for Gigabit Ethernet |
ZS190-0004 | M12 connector, 4-pin, IP67, for field-assembly, d-coded |
ZS190-0006 | M8 connector, 4-pin, IP67, for field-assembly |
ZS1090-0003
Fig.23: RJ45 connector, 4-pin, IP 20, for field-assemblyZS1090-0005
Fig.24: RJ45 connector, 8-pin, IP 20, for field-assembly, suitable for Gigabit EthernetZS1090-0004
Fig.25: M12 connector, 4-pin, IP67, for field-assembly, d-codedZS1090-1006
Fig.26: M8 connector, 4-pin, IP67, for field-assemblyRecommended control cabinet feed-throughs
ZK1090-6292-0000
Fig.27: M12 socket on RJ45 socket, straight outletZK1090-6294-0000
Fig.27: M12 socket on RJ45 socket, 90° angled outlet![]() | Fewest possible transition points Give preference to control cabinet feed-throughs with only one transition point, i.e. simple plug/socket transition (see ZK1090-6292) |
