Overview of the standard environment

A large number of standards are relevant to Ethernet technology. These standards are concerned with:

This document deals with the subsection:

Three normative committees are considered in this introduction:

As a globally used communication protocol, the IEC 61918 standard and the IEC 61784-5 EtherCAT installation profile are authoritative for EtherCAT. These contain definitions themselves or are based on other ISO/IEC standards. The corresponding European implementations in EN standards are technically equivalent.

Overview of the standard environment 1:Fig.2: Overview of standards (does not claim to be complete)

The following illustration shows the context (broad approach) of the requirements of IT cabling, industrial automation, residential buildings and data centers:

Overview of the standard environment 2:Fig.3: Expanded overview of standards, there is no claim for completeness
References

EN50174-2:2000
prEN50174-2:2007

Information technology
installation of communication cabling

Part 2: Installation planning and installation practices in buildings

EN50288-2-1:2003
EN50288-2-2:2003

Multi-core metallic data and control cables for analogue and digital transmission

Part 2-1: Framework specification for shielded cables up to 100 MHz
Cables for the horizontal and vertical areas
Part 2-2: Device connection cables and switchboard cables

EN60603-7-2
EN60603-7-3

Connectors for electronic facilities

Part 7-2: Detail specification for unshielded free and fixed connectors, 8-pin, for data transmissions up to 100 MHz
Part 7-3: Detail specification for shielded free and fixed connectors, 8-pin, for data transmissions up to 100 MHz

EN50173-1:2007

EN50173-3:2007

Information technology
Application-independent communication systems

Part 1: General Requirements

IEC24702:2006

Information technology
Application-independent cabling
Industrially used buildings

IEC61784-5-12/WD

Industrial communication networks
Fieldbus installation profiles
Installation profiles for communication profile family 12 (EtherCAT)

IEC61918 Ed.2.0

Industrial communication networks
Installation of communication networks in industrial plants

EN61935-1

Specification for the testing of IT cabling

IEC61156-6

Framework specification for multi-core symmetrical cables up to 1000 MHz