General
For simple and fast commissioning TwinCAT supports the user with suitable default settings and automatisms. In most cases these settings are adequate for stable system operation.
The settings, their effects and setting options are described below to facilitate customer specified handling or special behavior. The following topics will be discussed:
- process data information
- EtherCAT master settings
- slave settings
- Sync Task
- distributed clock settings
- EoE
Check the following elements for regular and proper operation of the EtherCAT system:
|
Element |
Control options - online/commissioning engineer |
Control options – application |
|---|---|---|
|
TwinCAT on target system in RUN state (or CONFIG/FREERUN) |
TwinCAT icon on target system
|
Application checks TwinCAT state via ADS |
|
EtherCAT master in OP state |
see Fig. Online diagnostics for EtherCAT device, A |
EcMasterState query via ADS |
|
All EtherCAT slaves in OP state |
see Fig. Online diagnostics for EtherCAT device, B |
EcSlavesState query via ADS |
|
Cyclic telegrams are sent based on cycle time |
see Fig. Online diagnostics for EtherCAT device, C |
Query via ADS |
|
Acyclic telegrams are sent occasionally |
see Fig. Online diagnostics for EtherCAT device, D |
Query via ADS |
|
none or few LostFrames/CRC in the slaves |
see Fig. Online diagnostics for EtherCAT device, D |
Query via ADS |
|
EtherCAT DevState = 0 |
see Fig. Online diagnostics for EtherCAT device, E |
Link to monitoring task |
|
All slaves WorkingCounter = 0 throughout |
see Fig. Online diagnostics for EtherCAT device, F |
Link to monitoring task |
|
No conspicuous outputs in the logger window |
|
- |
|
No cycle time exceedings |
|
PLC: integration of TcUtilities.lib, thus access to SystemInfo and SystemTaskInfoArr[] if logged in |
|
No E-bus current violation |
see Fig. Online diagnostics for EtherCAT device, G |
- |
|
Various watchdogs adhered to (terminal standard 100 ms, FSoE with confirmation 100 ms) |
|
determined through monitoring of states |
Fig.166: online diagnostics for EtherCAT deviceThe standard automatisms in the System Manager establish this state as soon as the configuration is activated and TwinCAT is switched to RUN/CONFIG mode.