Technical classification

The application and communication properties of a Beckhoff IO device (EtherCAT terminal EL/ES/EM/EK, EtherCAT Box EP/EQ, special designs CU) are determined by the following three elements: the device, the firmware (optional) and the EtherCAT slave device description (ESI).
An electronic automation device with fieldbus connection consists of many further (internal) components and software such as the ESC (EtherCAT Slave Controller, the real-time communication IC); however, the three mentioned above are those that outwardly define the device’s properties for the user.

Details of the three components:

The material device itself, the ‘hardware’ (HW)

The firmware that runs on it, if applicable

The EtherCAT ESI communication description as the device description file for the EtherCAT master (in case of Beckhoff: integrated in the TwinCAT software)

Due to their properties, all three elements can have an effect on

These three elements are to be found as follows in the application world:

Technical classification 1:Fig.42: Components of the EtherCAT device

Explanations on the basis of the principles mentioned above:

Illustrated in a simplified manner, these three elements map the entire device, wherein the ESI is used both in the device and in the master:

Technical classification 2:Fig.43: Simplified illustration of the entire EtherCAT device

Depending on the type, the entire device can also be marked by a sequential, unique device number. See also the Identification notes.